??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Misumi
Description
HBLFSDW5 - Brackets HFS5 Reversal Brackets with Tab 2 Slots 8 Holes
Bill of material
HBLFSDW5
PN
Part No.
HBLFSDW5
TP
Type Selection
HBLFSDW5
MAT
Material
ADC12
FEAT
Features
Reversal Bracket with Tab
ALT1
Mounting Holes for Cover
ALT2
Set of Applicable Bolt and Nut
MASS
Mass
47 g
AB
Applicable Bolt
CBM5-10
NOB
No. of Bolts
8
AN
Applicable T Nut
HNTT5-5
NON
No. of T Nuts
8
AL
Allowable Load
2156 N