??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Misumi
Description
HBLFSSW6-50 - Brackets HFS6 Brackets with Tab 50 Square
Bill of material
HBLFSSW6-50
PN
Part No.
HBLFSSW6-50
TP
Type Selection
HBLFSSW6-50
MAT
Material
ADC12
MASS
Mass
27 g
ALT1
Mounting Holes for Cover
ALT2
Set of Applicable Bolt and Nut
AB
Applicable Bolt
CBM6-12
NOB
No. of Bolts
4
AN
Applicable T-Nut
HNTT6-6
NON
No. of T-Nuts
4
AL
Allowable Load
1764 N