??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HBLFSSW8 - Brackets HFS8 Reversal Brackets with Tab 1 Slot 4 Holes
Bill of material
HBLFSSW8
PN
Part No.
HBLFSSW8
TP
Type Selection
HBLFSSW8
MAT
Material
ADC12
FEAT
Features
Reversal Brackets with Tab
ALT1
Mounting Holes for Cover
ALT2
Set of Applicable Bolt and Nut
MASS
Mass
105 g
AB
Applicable Bolt
CBM8-20
NOB
No. of Bolts
4
AN
Applicable T-Nut
HNTT8-8
NON
No. of T-Nuts
4
AL
Allowable Load
3087 N