??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HBLTDW8 - Brackets HFS8 Thick Brackets 2 Slots 8 Holes
Bill of material
HBLTDW8
PN
Part No.
HBLTDW8
TP
Type Selection
HBLTDW8
MAT
Material
A6N01SS-T5
ST
Surface Treatment
Alumite
FEAT
Features
Thick Bracket
ALT1
Mounting Holes for Cover
ALT2
Set of Applicable Bolt and Nut
MASS
Mass
267 g
AB
Applicable Bolt
CBM8-20
NOB
No. of Bolts
8
AN
Applicable T-Nut
HNTT8-8
NON
No. of T-Nuts
8
AL
Allowable Load
4410 N