??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HBLTF5 - Brackets HFS5 Scalene Brackets
Bill of material
HBLTF5
PN
Part No.
HBLTF5
TP
Type Selection
HBLTF5
MAT
Material
A6N01SS-T5
ST
Surface Treatment
Clear Anodizing
FEAT
Features
Scalene Bracket
ALT1
Mounting Holes for Cover
ALT2
Set of Applicable Bolt and Nut
MASS
Mass
21 g
AB
Applicable Bolt
CBM5-10
NOB
No. of Bolts
3
AN
Applicable T Nut
HNTT5-5
NON
No. of T Nuts
3
AL
Allowable Load
1004 N