??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HBLTTW5 - Brackets HFS5 - Thick Brackets - 3 Slots 12 Holes
Bill of material
HBLTTW5
PN
Part No.
HBLTTW5
TP
Type Selection
HBLTTW5
MAT
Material
A6N01SS-T5
ST
Surface Treatment
Anodizing
FEAT
Features
Thick Bracket
ALT1
Mounting Holes for Cover
ALT2
Fixing Bolt & Nut Set
MASS
Mass
96 g
AB
Applicable Bolt
CBM5-10
NOB
No. of Bolts
12
AN
Applicable T-Nut
HNTT5-5
NON
No. of Nuts
12
AL
Allowable Load
2940 N