??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 2
HELP_VARIABLE
Company
Misumi
Description
HBLTV5, HBLTVB5 - Brackets HFS5 Thick Brackets 25 Degrees Angle 2 Holes
Bill of material
HBLTV5
PN
Part No.
TP
Type Selection
MAT
Material
A6N01SS-T5
ST
Surface Treatment
FEAT
Features
Thick Bracket
ALT1
Mounting Holes for Cover
ALT2
Set of Applicable Bolt and Nut
MASS
Mass
20 g
AB
Applicable Bolt
CBM5-10
NOB
No. of Bolts
2
AN
Applicable T Nut
HNTT5-5
NON
No. of T Nuts
2
AL
Allowable Load
833 N