??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HBLUW8-100 - Brackets HFS8-45 100 Square
Bill of material
HBLUW8-100
PN
Part No.
HBLUW8-100
TS
Type Selection
HBLUW8-100
MAT
Material
A6N01SS-T5
ST
Surface Treatment
Clear Anodizing
MASS
Mass
440 g
AFS
Applicable Frame Series
HFS8-50100
ALT1
Mounting Holes for Cover
ALT2
Set of Applicable Bolt and Nut
AB
Applicable Bolt
CBM8-15, CBM8-25
NOB
No. of Bolts
4
AN
Applicable T-Nut
HNTT8-8
NON
No. of T-Nuts
8
AL
Allowable Load
5586 N