??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 5
HELP_VARIABLE
Company
Misumi
Description
HCFTF, HCFTFM, HCFTFD - Casters & Leveling Mounts Assembly - Custom Mounting Hole
Bill of material
HCFTF130-6-E8-F48-G56-P8-Q48-R56
PN
Part Number
NO
No.
MATMB
Material of Main Body
STMB
Surface Treatment of Main Body
MATJB
Material of Jack Bolt
1018 Steel Equivalent
STJB
Surface Treatment of Jack Bolt
Bright Chromate
MATW
Material of Wheel
COLORW
Color of Wheel
NDS
Nominal Diametar Selection
mm
E
Drilling Position E 1mm Increment
mm
Enter value for E
Drilling Position E 1mm Increment
mm
cm
inch
ft
F
Drilling Position F 1mm Increment
mm
Enter value for F
Drilling Position F 1mm Increment
mm
cm
inch
ft
G
Drilling Position G 1mm Increment
mm
Enter value for G
Drilling Position G 1mm Increment
mm
cm
inch
ft
P
Drilling Position P 1mm Increment
mm
Enter value for P
Drilling Position P 1mm Increment
mm
cm
inch
ft
Q
Drilling Position Q 1mm Increment
mm
Enter value for Q
Drilling Position Q 1mm Increment
mm
cm
inch
ft
R
Drilling Position R 1mm Increment
mm
Enter value for R
Drilling Position R 1mm Increment
mm
cm
inch
ft
AL
Allowable Load
N{kgf}
MASS
Mass
g
ALT1
Adjuster Pad Length
H
Height from the Bottom
mm