??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
HCLC-100-6.8
Bill of material
HCLC-100-6.8
PN
Part Number
HCLC-100-6.8
DESC
Description
High Current Low Core Loss Toroidal Inductors, 100uH, 6.8A, 0.027Ohm
INDUCTANCE
Inductance
100 uH
IRC
Inductance @ Rated Current
45,6 uH
DCRC
DC Rated Current
6,8 A
DCR
DC Resistance
0,027 Ohm
MAXH
Max Height
1,10 Inch
MAXW
Max Width
0,55 Inch