??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
HCLC-1000-2.4
Bill of material
HCLC-1000-2.4
PN
Part Number
HCLC-1000-2.4
DESC
Description
High Current Low Core Loss Toroidal Inductors, 1000uH, 2.4A, 0.216Ohm
INDUCTANCE
Inductance
1.000 uH
IRC
Inductance @ Rated Current
412,5 uH
DCRC
DC Rated Current
2,4 A
DCR
DC Resistance
0,216 Ohm
MAXH
Max Height
1,10 Inch
MAXW
Max Width
0,55 Inch