??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
HCLC-33-11.1
Bill of material
HCLC-33-11.1
PN
Part Number
HCLC-33-11.1
DESC
Description
High Current Low Core Loss Toroidal Inductors, 33uH, 11.1A, 0.01Ohm
INDUCTANCE
Inductance
33 uH
IRC
Inductance @ Rated Current
15,7 uH
DCRC
DC Rated Current
11,1 A
DCR
DC Resistance
0,010 Ohm
MAXH
Max Height
1,10 Inch
MAXW
Max Width
0,55 Inch