??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
HCTC-1-10 - Signal Transformer
Bill of material
HCTC-1-10
PN
Part Number
HCTC-1-10
DESC
Description
High Current Toroidal Choke, 1.2 mH, 16 A, 0.006 DCR , Max Height 1.53in., Max Width 0.815in.
MOUNTING
Mounting
Thru Hole Mount
LEAKAGEUH
Leakage
6 uH
DCRC
DC Rated Current
16 A
DCR
DC Resistance
0,006 Ohm
MAXH
Max Height
1,53 Inch
INDUTANCEMH
Indutance
1,2 mH
MAXW
Max Width
0,815 Inch