??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
HCTC-2-6.6 - Signal Transformer
Bill of material
HCTC-2-6.6
PN
Part Number
HCTC-2-6.6
DESC
Description
High Current Toroidal Choke, 5 mH, 8.9 A, 0.022 DCR , Max Height 1.5in., Max Width 0.815in.
MOUNTING
Mounting
Thru Hole Mount
LEAKAGEUH
Leakage
25 uH
DCRC
DC Rated Current
8,9 A
DCR
DC Resistance
0,022 Ohm
MAXH
Max Height
1,5 Inch
INDUTANCEMH
Indutance
5 mH
MAXW
Max Width
0,815 Inch