??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
STAMPINGMASTERS
Description
HCWG-3.0-B - Gear-Module 3.0-B Type
Bill of material
HCWGT-3.0-B-15-28-12
PN
HCWGT-3.0-B-15-28-12
TYPE
MA
material
S45C
ST
surface treatment
-
PR
pressure angle
20°
MO
3.0
Y
gear type
B
T
number of teeth
mm
B
28 mm
D
mm
Enter value for D
mm
cm
inch
ft
DP
Pitch diameter
45.0 mm
WED
網站
網站