??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
HD36-18-8PE-059
Bill of material
HD36-18-8PE-059
PN
Part Number
HD36-18-8PE-059
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
HD36-18-8PE-059
TEINTERNALDESCRIPTION
TE Internal Description
PLG, 8P, AL, E, CBL CLMP BT, DRAIN, 12,P
ALIAS
Alias #
ZPF000000000130512
CONNECTORSTYLE
Connector Style
Housing for male terminals
CONNECTORSYSTEM
Connector System
Wire-to-Wire
SEALABLE
Sealable
Yes
HYBRIDCONNECTOR
Hybrid Connector
No
PRIMARYLOCKINGFEATURE
Primary Locking Feature
Integrated in Housing
STRAINRELIEF
Strain Relief
Add By Accessory
NUMBEROFPOSITIONS
Number of Positions
8
NOMINALVOLTAGEARCHITECTUREV
Nominal Voltage Architecture
12, 24, 42, 48, 80, 90, 125, 240 V
COLOR
Color
Blue
CABLEEXITANGLE
Cable Exit Angle
180
MATINGPINDIAMETER
Mating Pin Diameter
2.5 mm [ .098 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 125 C [ -67 - 257 F ]
CIRCUITAPPLICATION
Circuit Application
Power & Signal
DEGREEOFPROTECTION
Degree of Protection
IP67
CONNECTORPOSITIONASSURANCECAPABLE
Connector Position Assurance Capable
No