目錄: Samtec
Created: 17.10.2014
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Samtec
HDAM-11-12.0-S-13-2
Samtec
Connectors
High Speed Board-To-Board
High Density Arrays
HD Mezz
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{samtec/connectors/high_speed_btb/high_density_arrays/hd_mezz/hdam_asmtab.prj},{NB=HDAM-11-12.0-S-13-2},{SERIES=HDAM},{POS=11},{LS=12.0},{PLOPT=-S: 30µ\" Selective Gold in Mating Area, Matte Tin on Tail and Guide Pins},{ROWS=-13},{SCMAT=2},{POPT=},{TROPT=},{PPATH=parts/hdam_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
公司
Samtec
描述
HDAM Series - HDAM Series - (2,00 mm) .0787" HD Mezz Rugged Elevated High Density Array
明細表
HDAM-11-12.0-S-13-2
SERIES
Series
HDAM
PN
Part Number
HDAM-11-12.0-S-13-2
POS
Number of Positions
11
15
23
11
15
23
LS
Lead Style
-12.0: 12mm
-17.0: 17mm
-12.0: 12mm
-17.0: 17mm
PLOPT
Plating
-S: 30µ" Selective Gold in Mating Area, Matte Tin on Tail and Guide Pins
ROWS
Number of Rows
-13
SCMAT
Solder Charge Material
-2: 95.5% Tin / 3.8% Silver / 0.7% Copper (Lead Free)
Non-standard option - Please contact SAMTEC: -1: 63% Tin / 37% Lead
-2: 95.5% Tin / 3.8% Silver / 0.7% Copper (Lead Free)
Non-standard option - Please contact SAMTEC: -1: 63% Tin / 37% Lead
POPT
Pick & Place Pad
Not Selected
-P: Pick & Place Pad
Not Selected
-P: Pick & Place Pad
TROPT
Tape & Reel
Not Selected
-TR: Tape & Reel
Not Selected
-TR: Tape & Reel