??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 8
HELP_VARIABLE
Company
TE Connectivity
Description
Header & Receptacle Guide Hardware
Bill of material
532808-1
PN
Part Number
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
DESC
Description
ALIAS
Alias
AT
Accessory Type
SEALABLE
Sealable
No
PT
Product Type
Accessory
TC
Type of Connector
BPM
Body Plating Material
BF
Body Finish
GPT
Guide Pin Type
Static Discharge
DDM
Dust Door Material
EMISPM
EMI Shield Plating Material
DDPM
Dust Door Plating Material
EMISM
EMI Shield Material
PCBMR
PCB Mount Retention
BPT
Body Plating Thickness
BM
Body Material
CCR
Contact Current Rating (Max)
A
HEIGHTMM
Height
mm
HEIGHTIN
Height
in
PLMM
Pin Length
mm
PLIN
Pin Length
in
TLMM
Thread Length
mm
TLIN
Thread Length
in
OTRC
Operating Temperature Range
°C
OTRF
Operating Temperature Range
°F
CA
Circuit Application
COMMENT
Comment