??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
MOVET
Description
Heavy duty line - Solid base Ø120 with 2 bores
Bill of material
MOVET+4061408081189
TYP
Type
BESTNR
Order No.
LODLEVEL
Level of detail
BES
Description
A
Minimum installation height machine-bottom
35 mm
B
Usable thread lenght
mm
D
Ø-Base
120 mm
CH
Regulation key
20 mm
F
Ø-Thread
M24
G
H-Height base
22 mm
H1
H-Total height
mm
SL
Maschine foot load
50000 N
INFO
Download link
Download link