??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 3
HELP_VARIABLE
Company
MOVET
Description
Heavy duty line - Solid base Ø159
Bill of material
MOVET+4061408030736
TYP
Type
BESTNR
Order No.
LODLEVEL
Level of detail
BES
Description
A
Minimum installation height machine-bottom
36 mm
B
Usable thread lenght
mm
D
Ø-Base
159 mm
CH
Regulation key
20 mm
F
Ø-Thread
M24
G
H-Height base
23 mm
H1
H-Total height
mm
SL
Maschine foot load
60000 N
INFO
Download link
Download link