??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
MOVET
Description
Heavy duty line - Solid steel base Ø159
Bill of material
MOVET+4061408058167
TYP
Type
BESTNR
Order No.
LODLEVEL
Level of detail
ANG
Angle
BES
Description
A
Minimum installation height machine-bottom
36 mm
B
Usable thread lenght
mm
D
Ø-Base
159 mm
CH
Regulation key
24 mm
F
Ø-Thread
M24
M
24
G
H-Height base
23 mm
H
H-Total height
mm
H1
H-Total height
mm
SL
Machine foot load
60000 N
INFO
Download link
Download link