??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 16
HELP_VARIABLE
Company
MOVET
Description
Heavy duty line - Solid steel base Ø159 with 2 bores
Bill of material
MOVET+4061408114207
TYP
Type
BESTNR
Order No.
LODLEVEL
Level of detail
BES
Description
A
Minimum installation height machine-bottom
32 mm
B
Usable thread lenght
mm
D
Ø-Base
159 mm
CH
Regulation key
24 mm
F
Ø-Thread
M24
G
H-Height base
23 mm
H1
H-Total height
mm
SL
Machine foot load
60000 N
INFO
Download link
Download link