您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
HED8OH-2X/50K14
Bosch Rexroth
Industrial Hydraulics
Sensors
Mechanical pressure switches
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bosch_rexroth_mcd/industrial_hydraulics/sensors/mechanical_pressure_switches/hed_8_2x_asmtab.prj},{NB=BOSCH-Rexroth HED8OH-2X/50K14},{TYPE=HED8: Piston type pressure switch},{V=OH},{CS=2X: Component series 60 to 69},{PR=50},{EC=K14},{AT=},{SM=},{PPATH=hed_8_2x/hed_8_2x__asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Bosch Rexroth
Description
HED 8 -2X - Hydro-electric pressure switch
Bill of material
HED8OH-2X/50K14
CNSORDERNO
Order number
HED8OH-2X/50K14
MN
Material number
R901102349
TYPE
Type
HED8: Piston type pressure switch
V
Version
OH: Flange connection (ISO 16873) ✔
OH: Flange connection (ISO 16873)
OH: Flange connection (ISO 16873)
OP: Subplate mounting
OP: Subplate mounting
OA: Pipeline installation
OA: Pipeline installation
CS
Component series
2X: Component series 60 to 69
PR
Pressure rating
Pressure rating maximum 50 bar
Pressure rating maximum 100 bar
Pressure rating maximum 200 bar
Pressure rating maximum 350 bar
Pressure rating maximum 630 bar
Pressure rating maximum 50 bar
Pressure rating maximum 100 bar
Pressure rating maximum 200 bar
Pressure rating maximum 350 bar
Pressure rating maximum 630 bar
bar
EC
Electrical connection
K14: Without mating connector ; connector DIN EN 175301-803
K35: Without mating connector ; connector IEC 61076-2-101, M12 x 1, A-coding
K14: Without mating connector ; connector DIN EN 175301-803
K35: Without mating connector ; connector IEC 61076-2-101, M12 x 1, A-coding
AT
Adjustment type
Spindle with internal hexagon, without scale, without protective cap ✔
Spindle with internal hexagon, without scale, without protective cap
Spindle with internal hexagon, without scale, without protective cap
S: Spindle with internal hexagon,without scale, with protective cap, sealing
S: Spindle with internal hexagon,without scale, with protective cap, sealing
A: Spindle with scale,without protective cap
A: Spindle with scale,without protective cap
AS: Spindle with scale, with protective cap
AS: Spindle with scale, with protective cap
KS: Lockable rotary knob with scale
KS: Lockable rotary knob with scale
KW: Rotary knob with scale
KW: Rotary knob with scale
SM
Seal material
NBR seals
V: FKM seals
MT: Low-temperature seal (max. 315 bar)
NBR seals
V: FKM seals
MT: Low-temperature seal (max. 315 bar)
RNR
Datasheet
RE50061