您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
Adjustable Stainless Stee Lever HEK-78-M8-ED
Inocon
1 Connecting
1D Connecting accessories
HEK
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{inocon/1_verbinden/1d_zuberhoer_verbinden/hek/gn911_3_m.prj},{NB=Verstellbarer Edelstahl-Klemmhebel HEK-78-M8-ED},{PARTNUMBER=HEK-78-M8-ED},{L1=78},{D3=M8},{NDM=8},{H2=54},{VERS=2.000},{WEIGHT=0.1450},{CTN=73182900},{ROHS=YES},{INFOIN=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Inocon
Description
HEK - Adjustable Stainless Steel Hand Levers with Threaded Bushing, for Connector Clamps / Linear Actuator Connectors
Bill of material
Adjustable Stainless Stee Lever HEK-78-M8-ED
PARTNUMBER
INOCON PARTNUMBER
HEK-78-M8-ED
HEK-78-M8-ED
L1
78
78
mm
D3
M8
M8
H2
≈
54
54
mm
WEIGHT
Weight
0.1450
0.1450
kg
CTN
Customs Tariff Number
73182900
ROHS
YES
INFOIN
Product details
Product details