目錄: Posital
Created: 11.10.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Posital
UCD-S3C1G-2012-HEP0-CAW
Posital
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{posital/12685.prj},{NB=UCD-S3C1G-2012-HEP0-CAW},{SUPPLIERPID=UCD-S3C1G-2012-HEP0-CAW},{PRODUKTABBILDUNG=picture-bx-5-cax-cx-nnn.jpg},{MECHANICAL_CONNECTION=OD 58 mm (2.28\") / Blind Hollow Shaft BC OD 63 mm for P+F / Shaft Clamping Ring / OD 14 mm (0.55\")},{ELECTRICAL_CONNECTION=Cable#Axial 1 m},{PROTECTION_CLASS=IP65},{HOUSING_MATERIAL=Steel / Aluminum},{WEBSEITE=Webseite},{PRODUKTDATENBLATT=Produktdatenblatt},{FL=fhep0},{H=h0152},{PRODUKTDATENBLATT_ENG=https://www.posital.com/en/products/absolute-encoders/absolute-encoder-finder/UCD-S3C1G-2012-HEP0-CAW/195422201/detail.php?sl&saveAsPdf}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 255
HELP_VARIABLE
Company
Posital
Description
HEP0-CAW
Bill of material
UCD-S3C1G-2012-HEP0-CAW
PRODUKTABBILDUNG
Product Picture
SUPPLIERPID
Alternative product number
UCD-S3C1G-2012-HEP0-CAW
UCD-S3C1G-2012-HEP0-CAW
MECHANICAL_CONNECTION
OD 58 mm (2.28") / Blind Hollow Shaft BC OD 63 mm for P+F / Shaft Clamping Ring / OD 14 mm (0.55")
ELECTRICAL_CONNECTION
Cable#Axial 1 m
PROTECTION_CLASS
IP65
HOUSING_MATERIAL
Steel / Aluminum
WEBSEITE
Website
Website
PRODUKTDATENBLATT
Product Data Sheet
Product Data Sheet