??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
HEX41-AC-90-11-A2-3
Bill of material
672918-000
PN
Part Number
672918-000
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
672918-000
TEINTERNALDESCRIPTION
TE Internal Description
HEX41-AC-90-11-A2-3
ALIAS
Alias #
7-1197964-0
ADAPTERANGLE
Adapter Angle
90
CONNECTORSYSTEM
Connector System
Cable-to-Cable
TERMINATIONDEVICETYPE
Termination Device Type
Ferrule, HexaShield
CONNECTORSHELLSIZE
Connector Shell Size
11
SEALABLE
Sealable
Yes
TEADAPTERCODE
TE Adapter Code
41
BACKSHELLMATERIAL
Backshell Material
Aluminum Alloy
ADAPTERPLATINGMATERIAL
Adapter Plating Material
Electroless Nickel (Aluminum alloy, SAE AMS-C-26074, Class 3 or Class 4, Grade B), Electroless Nickel (SAE AMS-C-26074, Class 1, Grade B)
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-65 - 200 C [ -85 - 392 F ]
CONNECTORDETAILSPECIFICATIONNUMBER
Connector Detail Specification Number
MIL-DTL-38999
TECONNECTORINTERFACECODE
TE Connector Interface Code
41