??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 22
HELP_VARIABLE
Company
Berger Tools
Description
HF 500 - ISO Standard, high force
Bill of material
HF500-125
ARTNR
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Riserva corsa
2 mm
D
Diametro
35.7 mm
P
Nominal charging pressure
bar
PMIN
Pressure min.
20 bar
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
FIS
Fixing
F0
Nominal initial force
daN
F1I
Isothermal end force
daN
F1P
Polythrophic end force
daN
V
Volume
cm^3
S
Surface
3.14 cm^2
W
Weight
kg