??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Promatec
Description
HFC22439MHC, HFC22639MHC, HFC22839MHC - Silicone Seal - USP Class VI
Bill of material
HFCD22439MHC
PN
Part No.
CCOLUMN
Product Number
DCOLUMN
Product Name
FCOLUMN
CPC Series
HFC39
GCOLUMN
CPC Bag Quantity
10
LCOLUMN
CPC Category
Bioprocessing
SCOLUMN
CPC Seal Options ID
Silicone, platinum-cured, USP Class VI, ADCF
TCOLUMN
CPC Valve Spring ID
ALLOY C-276
VCOLUMN
CPC Low F
-40°F
WCOLUMN
CPC Low C
-40°C
XCOLUMN
CPC High F
280°F
YCOLUMN
CPC High C
138°C
AECOLUMN
CPC Sterilization Method ID
Gamma, autoclave
ANCOLUMN
CPC Pressure Range
Vacuum to 75 psi, 5.17 bar
BACOLUMN
Main Components
Polysulfone, USP Class VI, ADCF
BBCOLUMN
Valve
Polysulfone
BECOLUMN
Others
HFC32039, HFCD17439MHC, HFCD17639MHC, HFCD17839MHC
BFCOLUMN
Keywords
aseptic processing, single-use connector, sterile connector, bioprocessing, sterile connect , sterile disconnect