目錄: Promatec
Created: 21.04.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Promatec
HFC23635
Promatec
Connexions
medicale
hfc12_hfc35_hfc57
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{promatec/innesti/medicale/hfc12_hfc35_hfc57/hfc23635.prj},{NB=HFC23635},{PN1=HFC23635},{PN2=HFCD23635},{VN=ST},{ID=3/8},{IDM=9.5},{R=0.93},{C=1.92/2.04},{D=0.66},{L=1.882},{L1=0.042},{L2=0.122},{L3=0.462},{L4=0.522},{L5=0.652},{L6=0.8242},{L7=0.853},{L8=1.212},{L9=1.443},{L10=1.593},{L11=1.743},{L12=0.377},{L13=2.083},{L14=0.670},{DE=1.000},{D0=0.1524},{D1=0.727},{D2=0.622},{D3=0.730},{D4=0.900},{D5=0.800},{D6=0.400},{D7=0.360},{D8=0.440},{D9=1.000},{D10=8.786},{R1=0.081},{R2=0.028},{R3=0.040},{H=0.280},{H1=0.3108},{S=0.14300},{NO=23635}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
Promatec
Description
HFC23635, HFC23835 - Elbow - Hose Barb
Bill of material
HFC23635
PN
Part No.
HFC23635
HFC23635
VN
Valved/Non-Valved
Straight Thru
Shutoff
Straight Thru
Shutoff
ID
Tubing Size ID
3/8
3/8
Inch
IDM
Tubing Size ID
9.5
9.5
mm