??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 3
HELP_VARIABLE
Company
Promatec
Description
HFCD39SET4HC, HFCD39SET6HC, HFCD39SET8HC - Coupling Set HFC39 ALLOY C-276
Bill of material
HFCD39SET4HC
PN
Part No.
CCOLUMN
Product Number
DCOLUMN
Product Name
FCOLUMN
CPC Series
HFC39
GCOLUMN
CPC Bag Quantity
10
LCOLUMN
CPC Category
Bioprocessing
SCOLUMN
CPC Seal Options ID
Silicone, platinum-cured, USP Class VI, ADCF
TCOLUMN
CPC Valve Spring ID
ALLOY C-276
VCOLUMN
CPC Low F
-40°F
WCOLUMN
CPC Low C
-40°C
XCOLUMN
CPC High F
280°F
YCOLUMN
CPC High C
138°C
AECOLUMN
CPC Sterilization Method ID
Gamma, autoclave
ANCOLUMN
CPC Pressure Range
Vacuum to 75 psi, 5.17 bar
BACOLUMN
Main Components
Polysulfone, USP Class VI, ADCF
BBCOLUMN
Valve
Polysulfone
BCCOLUMN
Thumb Latch
Polysulfone
BDCOLUMN
External Spring
316 Stainless Steel
BFCOLUMN
Keywords
aseptic processing, single-use connector, sterile connector, bioprocessing, sterile connect , sterile disconnect