??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HFFDA - 6 Surface Milled Mounting Plates / Brackets - External Dimension Configurable - HFFDA
Bill of material
HFFDA-SC-A25-B10-T3-Y0-W0-N0-L0-F0-S2.4-G0-MA3
PN
Part Number
HFFDA-SC-A25-B10-T3-Y0-W0-N0-L0-F0-S2.4-G0-MA3
TYPE
Type
HFFDA
MS
Material Symbol
A
A 0.1mm Increment
mm
Enter value for A
A 0.1mm Increment
mm
cm
inch
ft
B
B 0.1mm Increment
mm
Enter value for B
B 0.1mm Increment
mm
cm
inch
ft
T
T 0.1mm Increment
mm
Enter value for T
T 0.1mm Increment
mm
cm
inch
ft
ALT1
Corner Cut Change
CC
CC 1mm Increment
mm
X
X 0.1mm Increment
mm
Enter value for X
X 0.1mm Increment
mm
cm
inch
ft
YSE
Y Specification
Y
Y 0.1mm Increment
mm
W
W 0.1mm Increment
mm
HS1
Hole Specification 1
ND1
Nominal Diameter 1
L
L 0.1mm Increment
mm
F
F 0.1mm Increment
mm
SSE
S Specification
S
S 0.1mm Increment
mm
Enter value for S
S 0.1mm Increment
mm
cm
inch
ft
G
G 0.1mm Increment
mm
HS2
Hole Specification 2
ND2
Nominal Diameter 2
ALT2
Plate Thickness (T dim.) Tolerance Change