??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HFMCA - 6 Surface Milled Mounting Plates / Brackets - External Dimension Configurable - HFMCA
Bill of material
HFMCA-SC-A25-B10-T3-V0-W0-N3-L2.3-D3-F0-G0-MA0
PN
Part Number
HFMCA-SC-A25-B10-T3-V0-W0-N3-L2.3-D3-F0-G0-MA0
TYPE
Type
HFMCA
MS
Material Symbol
A
A 0.1mm Increment
mm
Enter value for A
A 0.1mm Increment
mm
cm
inch
ft
B
B 0.1mm Increment
mm
Enter value for B
B 0.1mm Increment
mm
cm
inch
ft
T
T 0.1mm Increment
mm
Enter value for T
T 0.1mm Increment
mm
cm
inch
ft
ALT1
Corner Cut Change
CC
CC 1mm Increment
mm
XSE
X Specification
X
X 0.1mm Increment
mm
V
V 0.1mm Increment
mm
Enter value for V
V 0.1mm Increment
mm
cm
inch
ft
YSE
Y Specification
Y
Y 0.1mm Increment
mm
W
W 0.1mm Increment
mm
Enter value for W
W 0.1mm Increment
mm
cm
inch
ft
HS1
Hole Specification 1
ND1
Nominal Diameter 1
LSE
L Specification
L
L 0.1mm Increment
mm
HSE
H Specification
H
H 0.1mm Increment
mm
ALT4
Center D Hole Change to H7
D
D 0.5mm Increment (1mm Increment for D=31 or more)
mm
DC
DC 1mm Increment
mm
F
F 0.1mm Increment
mm
G
G 0.1mm Increment
mm
HS2
Hole Specification 2
ND2
Nominal Diameter 2
ALT2
Plate Thickness (T dim.) Tolerance Change