??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HFMPA - 6 Surface Milled Mounting Plates / Brackets - External Dimension Configurable - HFMPA
Bill of material
HFMPA-SC-A25-B10-T3-W0-N3-L0-S0-G0-MA0
PN
Part Number
HFMPA-SC-A25-B10-T3-W0-N3-L0-S0-G0-MA0
TYPE
Type
HFMPA
MS
Material Symbol
A
A 0.1mm Increment
mm
Enter value for A
A 0.1mm Increment
mm
cm
inch
ft
B
B 0.1mm Increment
mm
Enter value for B
B 0.1mm Increment
mm
cm
inch
ft
T
T 0.1mm Increment
mm
Enter value for T
T 0.1mm Increment
mm
cm
inch
ft
ALT1
Corner Cut Change
CC
CC 1mm Increment
mm
XSE
X Specification
X
X 0.1mm Increment
mm
YSE
Y Specification
Y
Y 0.1mm Increment
mm
W
W 0.1mm Increment
mm
Enter value for W
W 0.1mm Increment
mm
cm
inch
ft
HS1
Hole Specification 1
ND1
Nominal Diameter 1
L
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
SSE
S Specification
S
S 0.1mm Increment
mm
G
G 0.1mm Increment
mm
HS2
Hole Specification 2
ND2
Nominal Diameter 2
DA
DA 0.5mm Increment
mm
ALT2
Plate Thickness (T dim.) Tolerance Change