??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 12
HELP_VARIABLE
Company
Misumi
Description
HFSDCV - Conveyor Aluminum Extrusion
Bill of material
HFSDCV-2832-100
PN
Part Number
TYPE
Type
HFSDCV
NO
No.
L
L 0.5mm Increment
mm
Введите значение для L
L 0.5mm Increment
mm
cm
inch
ft
AC
Applicable Conveyors
MBW
Max. Belt Width
MBW1
mm
MASS
Mass
kg/m
SA
Sectional Area
mm^2
MIAX
Moment of Inertia of Area lx
MIAY
Moment of Inertia of Area ly
ALT1
Dual End Slope Alterations for Timing Belt Support
ALT2
Alterations for adding tapped holes to the cross-section of both ends of the frame
ALT3
NA1-NG Notching/through hole mashining
ALT4
NB1-NF Notching/through hole mashining
ALT5
ND1-ND2 Notching/through hole mashining
ALT6
NE1-NE2 Notching/through hole mashining
ALT7
NL1 Notching mashining
ALT8
YA-YS counterbore
ALT9
JA1 Holes for joint plate are machined on the frame surface
ALT10
JB1 Holes for joint plate are machined on the frame surface
YA
YA 0.5mm Increment
mm
YB
YB 0.5mm Increment
mm
YC
YC 0.5mm Increment
mm
YD
YD 0.5mm Increment
mm
YP
YP 0.5mm Increment
mm
YQ
YQ 0.5mm Increment
mm
YR
YR 0.5mm Increment
mm
YS
YS 0.5mm Increment
mm
H
H 0.5mm Increment
mm
J
J 0.5mm Increment
mm
K
K 0.5mm Increment
mm
H1
mm
J1
mm
K1
mm
ZX
mm
YZ
mm