??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
HG13C36 - Slide Rails - Medium Load Steel, Two-Step
Bill of material
HG13C3612
MODEL
Model
HG13C3612
MAT
Material
Steel
SUR
Surface treatment
Bright Chromate
CODE
Code
HG13C36
VAR02
No.
FIX02
Rail Length
305 mm
FIX04
Stroke
229 mm
FIX06
A
- mm
FIX08
Ba
152.4 mm
FIX10
C
254.0 mm
FIX12
D
- mm
FIX14
E
149.2 mm
FIX16
F
260.3 mm
FIX18
G
273.0 mm
FIX20
Load Rating
293 N/2 pcs.
FIX95
PDF
PDF