??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
HG17C27 - Slide Rails - Steel, Two-Step
Bill of material
HG17C2720
MODEL
Model
HG17C2720
MAT
Material
Steel
SUR
Surface treatment
Bright Chromate
CODE
Code
HG17C27
VAR02
No.
FIX02
Rail Length
200 mm
FIX04
Stroke
135 mm
FIX06
A
140 mm
FIX08
Ba
160 mm
FIX10
C
- mm
FIX12
D
140 mm
FIX14
E
160 mm
FIX16
F
62.5 mm
FIX18
Load Rating
254 N/2 pcs.
FIX95
PDF
PDF