目錄: Posital
Created: 11.10.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Posital
UCD-S101G-0013-HGSS-PRQ
Posital
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{posital/13660.prj},{NB=UCD-S101G-0013-HGSS-PRQ},{SUPPLIERPID=UCD-S101G-0013-HGSS-PRQ},{PRODUKTABBILDUNG=picture-bx-5-crx-mx-nnn.jpg},{MECHANICAL_CONNECTION=OD 58 mm (2.28\") / Blind Hollow Shaft BC OD 63 mm / Shaft Clamping Ring / OD 16 mm (0.63\")},{ELECTRICAL_CONNECTION=Connector#Radial M12},{PROTECTION_CLASS=IP66/IP67},{HOUSING_MATERIAL=Steel / Aluminum},{WEBSEITE=Webseite},{PRODUKTDATENBLATT=Produktdatenblatt},{FL=fhgss},{H=h0176},{PRODUKTDATENBLATT_ENG=https://www.posital.com/en/products/absolute-encoders/absolute-encoder-finder/UCD-S101G-0013-HGSS-PRQ/166024401/detail.php?sl&saveAsPdf}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 26
HELP_VARIABLE
Company
Posital
Description
HGSS-PRQ
Bill of material
UCD-S101G-0013-HGSS-PRQ
PRODUKTABBILDUNG
Product Picture
SUPPLIERPID
Alternative product number
UCD-S101G-0013-HGSS-PRQ
UCD-S101G-0013-HGSS-PRQ
MECHANICAL_CONNECTION
OD 58 mm (2.28") / Blind Hollow Shaft BC OD 63 mm / Shaft Clamping Ring / OD 16 mm (0.63")
ELECTRICAL_CONNECTION
Connector#Radial M12
PROTECTION_CLASS
IP66/IP67
HOUSING_MATERIAL
Steel / Aluminum
WEBSEITE
Website
Website
PRODUKTDATENBLATT
Product Data Sheet
Product Data Sheet