??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
VIPDO
Description
HGW-CB-HB-1
Bill of material
LAE21-HGW30HB-R-L200-N-Z0
CNSORDERNO
规格型号
CODE
LAE2
NOBPR
Number of Block Per Rail
MODEL
HG
HG系列
HG : HG Series
BE
Block Type
W : Flange Type
ME
Model size
LE
Load Type
BG
Block Mounting
B : Bottom
BG1
Block Mounting1
PG
Preloading
LR
Length of Rail
PE
Precision Code
DN
Dust Protection
H
Assembly specification (mm)
H1
Assembly specification (mm)
N
Assembly specification (mm)
W
Slider size (mm)
B
Slider size (mm)
B1
Slider size (mm)
C
Slider size (mm)
L1
Slider size (mm)
L
Slider size (mm)
K1
Slider size (mm)
K2
Slider size (mm)
G
Slider size (mm)
M
Slider size (mm)
T
Slider size (mm)
T1
Slider size (mm)
T2
Slider size (mm)
H2
Slider size (mm)
H3
Slider size (mm)
WR
Guide rail size
HR
Guide rail size
D
Guide rail size
H4
h Guide rail size
D2
d Guide rail size
P
Guide rail size
E
Guide rail size
FBSOSR
Fixing bolt size of slide rail(mm)
BD
Basic dynamic rated load(KN)
BRD
Basic static rated load(KN)
MR
(KN-M)Allowable static moment
MP
(KN-M)Allowable static moment
MY
(KN-M)Allowable static moment
SW
Slider weight/kg
GRW
Guide rail weight kg/m
CTK