??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 31
HELP_VARIABLE
Company
Misumi
Description
HHAA__S3M100, HHAA__S3M150 - Keyless High Torque Timing Pulleys S3M Type -Keyless Bushing with Centering Function-
Bill of material
HHAA44S3M100-E-8
PN
Part Number
NT
Teeth
TNW
Type Nominal Width
A
11 mm
W
15 mm
PS
Pulley Shape
E
DD
d 1mm Increment
mm
PD
P.D.
mm
OD
O.D.
mm
F
mm
E
mm
D2
mm
B
mm
G
mm
NN
n
0.5 mm
M
2.5
L
mm
NOB
Number of Bolts
ALT1
Flange Cut
FC
FC 0.5mm Increment
mm
ALT2
Flange not Attached
ALT3
Flange Attached on One Side Only