You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
italiano
日本語
한국어
中文
italiano
HHDS90
Misumi
metric
39_accessories_for_al_extrusions/hepa_filtration
Powered by
Modèles CAO générés
Générer modèle CAO
Générer fiche technique PDF
Aperçus 3D
3D
2D
Choix du modèle CAO
{misumi/metric/39_accessories_for_al_extrusions/hhds.prj},{NB=HHDS90},{MAT=B},{L=90},{L1=110},{L2=80.6},{H=32.0},{HH=24.0},{A=13},{AB=M6},{QB=2}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Produit(s) sélectionnable(s): 3
HELP_VARIABLE
Company
Misumi
Description
HHDS, HHDSW, HHDSA, HHDSS - Handles for Plates
Bill of material
HHDS90
PN
Part No.
HHDS90
HHDS90
MAT
Material
Polycarbonate (Black)
Polycarbonate (White)
ADC12
304 Stainless Steel Equivalent
Polycarbonate (Black)
Polycarbonate (White)
ADC12
304 Stainless Steel Equivalent
ST
Surface Treatment
-
L
90
90
mm
L1
110
110
mm
L2
80.6
80.6
mm
H
32.0
32.0
mm
HH
h
24.0
24.0
mm
A
13
13
mm
MASS
Mass
17
17
g
AB
Applicable Bolt
M6
QB
Applicable Bolt Quantity
2