??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 2
HELP_VARIABLE
Company
Misumi
Description
HHPNDL, HHPNDR - Aluminum Detachable Hinges for Different Shape Frames
Bill of material
HHPNDL10-6
PN
Part No.
MAT
Material
6063-T5 Aluminum Alloy
ST
Surface Treatment
Anodize
TS
Type Selection
NO
No.
ALKG
Allowable Load (kg)
15 kg
ALN
Allowable Load (N)
147 N
MASS
Mass
g
L
80 mm
W
mm
J
mm
S
mm
ND
N of Drill
6.5 mm
NC
N of Countersink
13 mm
E
6.5 mm