??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
FAR
Description
HIGH PERFORMANCE RIVETS - HIGH PERFORMANCE RIVETS "TAMP AP"
Bill of material
587641403
CODE
Code
DESC
Description
TIP
Type
tamp ap
RF
Rivet size
BM
Rivet body material
Steel
NM
Nail material
Steel
RH
Rivet head
Round
D
Head dimension
13 mm
C
Mandrel diameter
4.4 mm
VERSION
Version
SSMIN
mm
SSMAX
mm
SS
Grip range
mm