??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
FAR
Description
HIGH PERFORMANCE RIVETS - S-TRIFAR
Bill of material
574521703
CODE
Code
DESC
Description
TIP
Type
trifar
RF
Rivet size
BM
Rivet body material
Aluminium
NM
Nail material
Aluminium
RH
Rivet head
Round
D
Head dimension
11.75 mm
C
Mandrel diameter
3 mm
VERSION
Version
SSMIN
mm
SSMAX
mm
SS
Grip range
mm