??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Goebel
Description
High-strength blind rivet GO-INOX II pan head with grooved mandrel
Bill of material
7230040800
DA
Outer diameter
mm
ART
Part ID
KTXT
Short text
GO-INOX II, high-strength blind rivets, pan head with grooved mandrel
MATD
Mandrel material
Stainless steel A2 [ 1.4301 ]
MATH
Body material
Stainless steel A2 [ 1.4301 ]
KB
Clamping range
mm
D1
Sleeve diameter
mm
L
Sleeve length
mm
FMAX
Fmax
mm
D2
Head diameter
mm
K
Head height
mm
D
Rivet mandrel diameter
mm
P
Mandrel length
≥ 27.0 mm
B
Drill hole diameter
mm
S
Shear values
N
Z
Traction
N
N
Rivet mandrel ejection force
N
F
Form
EAN
EAN Code
SKU
SKU Number
ZTN
Customs tariff number
83082000
ZU
DIBT approval
-
SD
Layer thickness
- μm
ROHS
Restriction of hazardous substances
Yes