??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 11
HELP_VARIABLE
Company
Goebel
Description
High-strength blind rivet PREMIUM countersunk (100°) with grooved stainless steel mandrel
Bill of material
7840464125
DA
Outer diameter
mm
ART
Part ID
KTXT
Short text
premium-lock, high-strength blind rivet, countersunk head 100° with grooved mandrel
MATD
Mandrel material
Stainless steel A2 [ 1.4301 ]
MATH
Sleeve material
Stainless steel A2 [ 1.4567 ]
KB
Clamping range
mm
D1
Sleeve diameter
mm
L
Sleeve length
mm
FMAX
Fmax
mm
D2
Head diameter
mm
K
Head height
mm
D
Rivet mandrel diameter
mm
P
Mandrel length
mm
B
Drill hole diameter
mm
S
Shear values
N
Z
Traction
N
N
Rivet mandrel ejection force
N
F
Form
EAN
EAN Code
SKU
SKU Number
ZTN
Customs tariff number
83082000
ZU
DIBT approval
-
SD
Layer thickness
- μm
ROHS
Restriction of hazardous substances
Yes