??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Harcourt
Description
HJACK-A-1000 - HJACK-A-1000
Bill of material
HJACK-A-1000-LF
ON
Ordering Number
HJACK-A-1000-LF
OPTION
Option
TYPE
Caster Type
SW
HBOX Swivel Lock Mount
CAP
Capacity
1000 LBS
GR
Gear Ratio
5:1
TWT
Turns of Worm for 1" Travel
25
MIT
Max Inpute Torque
9.5 lb
TR
Torque to Raise 1 LB
.0095 lb
BHT
Backdrive Holding Torque
1.0 lb