??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Harcourt
Description
HJACK-S-4000 - HJACK-S-4000
Bill of material
HJACK-S-4000-LF
ON
Ordering Number
HJACK-S-4000-LF
OPTION
Option
BR
Brake Option
CAP
Capacity
4000 LBS
GR
Gear Ratio
6:1
TWT
Turns of Worm for 1" Travel
24
MIT
Max Inpute Torque
40 lb
TR
Torque to Raise 1 LB
.0100 lb
BHT
Backdrive Holding Torque
3 lb