??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
PRiCi FA
Description
HJF,HJ2F,HJFH,HJ2FH - Spline - Flange Type
Bill of material
HJFNN6-50
MODEL
Model
LV1
Accuracy Grade
LV2
Number of Nut
MAT
Material
Equivalent to SUJ2
HN
Hardness
60HRC
AOT
Anbient operating temp.
80°
CODE
Code
VAR02
Select left end for shaft end shape
VAR04
Select right end for shaft end shape
VAR06
Nominal Diameter d
mm
VAR08
All Shapes Must Be Selected L
mm
Enter value for VAR08
All Shapes Must Be Selected L
mm
cm
inch
ft
VAR10
Shape A Selection B
mm
VAR12
Shape A Selection C
mm
VAR14
Shape B Selection M
mm
VAR16
Shape B Selection N
mm
VAR18
Shape C Selection F
mm
VAR20
Shape C Selection G
mm
VAR22
Shape C Selection T
mm
VAR24
Shape C Selection H
mm
VAR26
Shape B Selection MA
mm
VAR28
Shape B Selection MB
mm
FIX02
d1
- mm
FIX04
D
14 mm
FIX06
H
25 mm
FIX08
A
30 mm
FIX10
B
8 mm
FIX12
F
7.5 mm
FIX14
Q
1.0 mm
FIX16
W
22 mm
FIX18
X·Y·Z
3.4·6.5·4.5 mm
AF181
X
3.400 mm
AF182
Y
6.500 mm
AF183
Z
4.500 mm
FIX20
Ball Bearing Column
2
FIX22
Basic Rated Load C
137 kgf
FIX24
Basic Rated Load Co
225 kgf
FIX26
Basic Rated Torque Ct
0.46 kgf·m
FIX28
Basic Rated Torque Cot
0.76 kgf·m
FIX30
Allow The First Moment MA1
0.39 kgf·m
FIX32
Allow The First Moment MA2
3.48 kgf·m
FIX34
Nut Weight
36.7 g
FIX36
Spline Shaft Weight
0.22 kg/m
FIX95
PDF
PDF