??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
HKF1 - Auxiliary Contact
Bill of material
ABB - 1SAM201901R1003 + HKF1-10 Aux.-contact for front mounting
PN
Product Id
EXTTYPE
Extended Product Type
INVDES
Invoice Description
TYPE
Type
HKF1-11
DES
Description
Auxiliary Contact, for front mounting
DESCSHORT
Short Description
DESCLONG
Long Description
Auxiliary contacts HKF1 with screw terminals change position with the main contacts of the manual motor starter. They are mounted on the front side of manual motor starters MS116, MS132 or MS165. Auxiliary contacts HKF1 are available as normally open or normally closed contacts.
INTNO
International product number
MANUID
Product number of the Manufacturer
MANUNAME
Manufacturer Name
ABB
EF008257
Number of contacts as change-over contact
0
EF008256
Number of contacts as normally open contact
EF008255
Number of contacts as normally closed contact
EF007613
Number of fault-signal switches
0
EF001385
Rated operation current Ie at AC-15, 230 V
1.5 A
EF003961
Type of electric connection
Screw connection
EF000010
Model
Top mounting
EF000003
Mounting method
Front fastening
EF000048
Lamp holder
None
CTN
Customs tariff number
85365080
WEBLINK
Deeplink product page
Link to product detail page