??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 12
HELP_VARIABLE
Company
Harcourt
Description
HKSTLM - Thinwall Internal Locking Key Inserts Metric
Bill of material
HKSTLM-350
ON
Ordering Number
MATI
Material of Insert
303 Stainless Steel
FIN
Finish
Passivated
MATK
Material of Keys
302 Stainless Steel
IT
Int. Thread
ET
Ext. Thread
L
Length +/- 0.3
mm
SE
Shear Engagement
mm^2
G
Max Distance to End of Thread Lock
mm
TD
Required Tap Drill
mm
C
Countersink Dia. +.25/-.00
mm
ITD
Installation Thread Depth - Min.
mm
ST
Standard Tap CL 6h
ITON
Insert Tool Ordering Number
DS
Removal Drill Size
mm
DD
Removal Drill Depth
mm